• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.
Replacement Shelf Board for Drymax (for DMX and SDMX)

Replacement Shelf Board for Drymax (for DMX and SDMX)

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 555×490
  • 1157×490
  • Clear
Product Name

Refine by

  • Replacement Shelf Board for Drymax, For 400, 600
  • Replacement Shelf Board for Drymax, For 1200
  • Clear
Manufacturer Model Number

Refine by

  • For 400 and 600 types
  • For 1200 type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
555×490
Replacement Shelf Board for Drymax, For 400, 600
For 400 and 600 types
3 Day(s) or more
-

Part Number : 3-1736-01
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Other
    Option
  • Size(mm)
    555×490
  • Material
    Stainless steel (SUS430)
  • Product Name
    Replacement Shelf Board for Drymax, For 400, 600
  • Manufacturer Model Number
    For 400 and 600 types
  • Specification details
    For DMX/SDMX
  • Humidity Setting Range
    1~50%RH
1 pc.
1157×490
Replacement Shelf Board for Drymax, For 1200
For 1200 type
3 Day(s) or more
-

Part Number : 3-1736-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • Other
    Option
  • Size(mm)
    1157×490
  • Material
    Stainless steel (SUS430)
  • Product Name
    Replacement Shelf Board for Drymax, For 1200
  • Manufacturer Model Number
    For 1200 type
  • Specification details
    For DMX/SDMX
  • Humidity Setting Range
    1~50%RH

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)