Oil Bath Stirrer OBS-200M

Caution
Product Description
Thermostatic device with a built-in water tank that is capable of stable temperature control via PID control.
[Features]
· Has a built-in stirrer, allowing for heating of the sample or heating of a heating medium while stirring.
· The operating switch employs a panel waterproofing type (IP67 compliant).
· When directly stirring a sample, a container of ø100 (diameter 100 mm) or less must be used.
[Applications]
· The PID control allows for highly precise and stable temperature control.
Oil Bath Stirrer Capable Of High-Precision Stabilized Temperature Control

Tank interior.
Includes a built-in stirrer, allowing for stirring of the sample or heating medium while heating.
Oil Bath Stirrer Specifications And Size Table

Temperature setting range: room temperature + 5 to 200°C
Temperature display range: ±2°C
Heater capacity: sheathed heater 750 W
Temperature sensor: K thermocouple
Temperature control method: microcomputer PID control
Speed: 100 to 1,200 rpm
Timer setting range: 0 to 99 hours, 59 minutes
safety devices: overheat prevention device, overcurrent prevention fuse
Materials: main body, drainplate / stainless steel (SUS430), tank / stainless steel (SUS316), stirrer drainplate / stainless steel (SUS304, 430) other
Power supply: 100 V AC, 50/60 Hz, 800 W
Power cord length: 2.5 m (3P plug)
Tank capacity: 4 L
Mountable thermometer size: ø7 (diameter 7 mm) to ø10 (10 mm)
Main body weight: 4.6 kg
Accessories: stirrer (ø8 (diameter 8 mm) × 30 mm) × 1, 2P-3P conversion adapter
| Part No. | Model Number | External Dimensions (mm) | Tank Internal Dimensions (mm) | Note / JAN Code |
|---|---|---|---|---|
| 2-7939-21 | OBS-200M | 260 × 266 (290)*1 × 241 | ø180 × 180 | 4571110721810 |
*1 ( ) are dimensions including protrusions