Big Hot Plate (Chemical Resistant Top Panel)

Big Hot Plate (Chemical Resistant Top Panel)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400×2
  • Power Supply
    200V
  • External Dimensions(mm)
    640×440×160.5
  • Size(mm)
    640x453.5 (*1) x 160.5 *1 includes protruding part
  • Plate Size(mm)
    600×400
  • Manufacturer Model Number
    HPRB-6040
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5 Day(s) or more
-

Part Number : 2-645-01
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400×2
  • Power Supply
    200V
  • External Dimensions(mm)
    640×440×160.5
  • Size(mm)
    640x453.5 (*1) x 160.5 *1 includes protruding part
  • Plate Size(mm)
    600×400
  • Manufacturer Model Number
    HPRB-6040
  • Weight(g)
    31500
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304, Only Bottom Plate SUS430), Top Plate: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    20
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Excessive Temperature Rise Prevention

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)