Variable Type Continuous Dispenser (Model 8100)

Brand :
AS ONE
Caution
Product Description
[Features]
· 7 types of syringe and 5-stage adjustable volume setting combination enables 35 dispensing options.
· The use of a positive displacement system is suitable for dispensing viscous liquids.
· The tip of the syringe is long (50 mm) and can reach the bottom of a vial, etc.