Pipette Chip Capacity 0.5–1000 μL【10 Pieces Per Package】

Pipette Chip Capacity 0.5–1000 μL

[Features]
· Manufactured in a cleanroom of class 10000.
· A tip with universal design that can be used for almost all pipettes.

Part Number

Configured Part Number is shown.

Part Number
2-978-01
2-978-03
2-979-01
2-979-03
2-980-01
2-980-03
2-981-01
2-981-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Scale unit Specifications Color Manufacturer Product Name Manufacturer Model Number Material Quantity

10 Pieces Per Package

4 Day(s) or more 0.5~10μL2・10μLRackTransparencyPipette Tip TR10RJTR10RJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 0.5~10μL2・10μLRack/SterilizedTransparencyPipette Tip TR10RSJTR10RSJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 10~200μL10・50・100μLRackYellowPipette Tip TR200YRJTR200YRJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 10~200μL10・50・100μLRack/SterilizedYellowPipette Tip TR200YRSJTR200YRSJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 10~300μL10・50・100μLRackTransparencyPipette Tip TR300RJTR300RJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 10~300μL10・50・100μLRack/SterilizedTransparencyPipette Tip TR300RSJTR300RSJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 100~1000μL100・200・500μLRackBluePipette Tip TR1000BRJTR1000BRJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

10 Pieces Per Package

4 Day(s) or more 100~1000μL100・200・500μL-BluePipette Tip TR1000BRSJTR1000BRSJVirgin PP (Polypropylene)1 case (96 pcs x 10 racks)

Loading...

  1. 1

Basic Information

Product Type Pipette Tip Autoclave Applicable Quantity 1 case (96 pcs x 10 racks)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)