Bottle Dispenser

Bottle Dispenser

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· The entire body can be autoclave sterilized.
· Includes various types of adapters, compatible with various screw top bottles.
· The dispensing direction can be freely adjusted through 360 degrees.
· A spring is not used within the wetted part.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Set
  • Clear
Scale unit

Refine by

  • 0.2mL
  • 0.5mL
  • 2mL
  • Clear
Dispensing capacity

Refine by

  • 1.0~10mL
  • 2.5~30mL
  • 10~100mL
  • Clear
Manufacturer Product Name

Refine by

  • Bottle Dispenser BTDR-6
  • Bottle Dispenser BTDR-4
  • Bottle Dispenser BTDR-3
  • Clear
Manufacturer Model Number

Refine by

  • BTDR-6
  • BTDR-4
  • BTDR-3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
0.2mL
1.0~10mL
Bottle Dispenser BTDR-3
BTDR-3
4 Day(s) or more
-

Part Number : 2-9673-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Dispenser
  • Autoclave
    Applicable
  • Scale unit
    0.2mL
  • Accuracy(%)
    ±0.5
  • Dispensing capacity
    1.0~10mL
  • Manufacturer Product Name
    Bottle Dispenser BTDR-3
  • Manufacturer Model Number
    BTDR-3
  • Specification details
    Autoclavable (121°C, 100 kPa, 15 Minutes)
  • Reproducibility
    ±0.1%
  • Material
    Piston: PTFE (Fluroresin), Cylinder: Borosilicate Glass, Suction/Discharge Tube: FEP
  • I.D. of Main Body(mm)
    30(GL30)
  • Bottle adapter (Included)
    28mm(GL28)、32mm(GL32)、36mm(GL36)、40mm(GL40)、45mm(GL45)
1 Set
0.5mL
2.5~30mL
Bottle Dispenser BTDR-4
BTDR-4
4 Day(s) or more
-

Part Number : 2-9673-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Dispenser
  • Autoclave
    Applicable
  • Scale unit
    0.5mL
  • Accuracy(%)
    ±0.5
  • Dispensing capacity
    2.5~30mL
  • Manufacturer Product Name
    Bottle Dispenser BTDR-4
  • Manufacturer Model Number
    BTDR-4
  • Specification details
    Autoclavable (121°C, 100 kPa, 15 Minutes)
  • Reproducibility
    ±0.1%
  • Material
    Piston: PTFE (Fluroresin), Cylinder: Borosilicate Glass, Suction/Discharge Tube: FEP
  • I.D. of Main Body(mm)
    30(GL30)
  • Bottle adapter (Included)
    28mm(GL28)、32mm(GL32)、36mm(GL36)、40mm(GL40)、45mm(GL45)
1 Set
2mL
10~100mL
Bottle Dispenser BTDR-6
BTDR-6
4 Day(s) or more
-

Part Number : 2-9673-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Dispenser
  • Autoclave
    Applicable
  • Scale unit
    2mL
  • Accuracy(%)
    ±0.5
  • Dispensing capacity
    10~100mL
  • Manufacturer Product Name
    Bottle Dispenser BTDR-6
  • Manufacturer Model Number
    BTDR-6
  • Specification details
    Autoclavable (121°C, 100 kPa, 15 Minutes)
  • Reproducibility
    ±0.1%
  • Material
    Piston: PTFE (Fluroresin), Cylinder: Borosilicate Glass, Suction/Discharge Tube: FEP
  • I.D. of Main Body(mm)
    30(GL30)
  • Bottle adapter (Included)
    28mm(GL28)、32mm(GL32)、36mm(GL36)、40mm(GL40)、45mm(GL45)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)