Towel for Washing/Disinfecting

Towel for Washing/Disinfecting

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· For cleaning and disinfection of equipment, perfectly removing grease, dirt, etc.
· Exhibits excellent anti-bacterial effects against Gram-negative bacteria, Gram-positive bacteria, fungi, etc.
· Low corrosion with regard to plastic/rubber/metals, etc., and minimal effect on raw materials.

Basic Specifications

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Type
    Wet
  • Sheet size(mm)
    140X200
  • Details Type
    Clear Power Bottle
  • Material
    Biodegradable Non-Woven Fabric / Purified water / Alkyldiaminoethylglycine Hydrochloride / Benzalkonium Chloride
  • Manufacturer Product Name
    Towel for Washing/Disinfecting KP-B
  • Manufacturer Model Number
    KP-B
  • Number Contained In Packet
    1 pc (100 Sheets)
  • Amount Of Content
    1 pc (100 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 Sheets)
3 Day(s) or more
-

Part Number : 2-8531-11
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 pc (100 Sheets)

Specificationtitle

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Type
    Wet
  • Sheet size(mm)
    140X200
  • Details Type
    Clear Power Bottle
  • Material
    Biodegradable Non-Woven Fabric / Purified water / Alkyldiaminoethylglycine Hydrochloride / Benzalkonium Chloride
  • Manufacturer Product Name
    Towel for Washing/Disinfecting KP-B
  • Manufacturer Model Number
    KP-B

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)