Full-Closing Type Factory Fan

Full-Closing Type Factory Fan

[Features]

· Uses a fully-closed motor, and can be securely used in factories with a lot of dust and mist.
· Switches among "Hi/Med/Lo" fan speeds and can swivel horizontally.
<2-9950-01>
· Neck angle can be adjusted vertically (6 stages, max. 65°) enabling air to be blown over a wide area when heating/cooling.
· The height adjustment mechanism allows stepless adjustment between 1,050 mm and 1,290 mm.
<2-9951-01>
· Height adjustment is possible (up or down 110 mm), and the tripod stand can also be folded.

Part Number

Configured Part Number is shown.

Part Number
2-9950-01
2-9951-01
2-9951-02
Part NumberVolume DiscountDays to ShipPower consumption (W) (50/60 Hz) Blade Diameter (cm) Air Amount
(m3/min)
Size
(mm)
Weight
(kg)
Details Type Manufacturer Product Name Manufacturer Model Number Amount Of Content
4 Day(s) or more 120/16045maximum 165/186Width 510×Depth 510×Height 1,050-1,29011Single-Legged Round StandFull-Closing Type Factory Fan SF-45VF-1VPSF-45VF-1VP1 unit
4 Day(s) or more 120/16045maximum 165/186Width 840×Depth 725×Height 1,170-1,28011Tripod stand typeFull-Closing Type Factory Fan SF-45VS-1VPSF-45VS-1VP1 unit
19 Day(s) or more 180/26550maximum 270/310Width 880 x Depth 760 x Height 129013.1Large Air Flow Tripod Stand TypeFull-Closing Type Factory Fan SF-50FS-1VPSF-50FS-1VP1 unit

Loading...

  1. 1

Basic Information

Product Type Factory fan Power supply (V) Single-phase 100 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)