Well Plate Rack

Well Plate Rack

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Helps carry plates safely.
· The structure makes it easy to remove plates. It allows plates to be safely stacked on top of each other and the rack to be safely carried around.
· The racks can also be stacked together.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 196×144×150
  • 196×144×265
  • 281×101×150
  • 281×101×265
  • Clear
Product Name

Refine by

  • Well Plate Rack WPR-20P
  • Well Plate Rack WPR-20S
  • Well Plate Rack WPR-10P
  • Well Plate Rack WPR-10S
  • Clear
Manufacturer Model Number

Refine by

  • WPR-20P
  • WPR-20S
  • WPR-10P
  • WPR-10S
  • Clear
Quantity of storable plates

Refine by

  • 86 x 128 x 17 mm / 16 sheets, 86 x 128 x 22 mm / 10 sheets
  • 86 x 128 x 17 mm / 32 sheets, 86 x 128 x 22 mm / 20 sheets
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
196×144×150
Well Plate Rack WPR-10P
WPR-10P
86 x 128 x 17 mm / 16 sheets, 86 x 128 x 22 mm / 10 sheets
4 Day(s) or more
-

Part Number : 3-1466-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    196×144×150
  • Product Name
    Well Plate Rack WPR-10P
  • Manufacturer Model Number
    WPR-10P
  • Quantity of storable plates
    86 x 128 x 17 mm / 16 sheets, 86 x 128 x 22 mm / 10 sheets
  • Material Details
    Stainless steel (SUS304)
1 unit
196×144×265
Well Plate Rack WPR-20P
WPR-20P
86 x 128 x 17 mm / 32 sheets, 86 x 128 x 22 mm / 20 sheets
4 Day(s) or more
-

Part Number : 3-1466-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    196×144×265
  • Product Name
    Well Plate Rack WPR-20P
  • Manufacturer Model Number
    WPR-20P
  • Quantity of storable plates
    86 x 128 x 17 mm / 32 sheets, 86 x 128 x 22 mm / 20 sheets
  • Material Details
    Stainless steel (SUS304)
1 unit
281×101×150
Well Plate Rack WPR-10S
WPR-10S
86 x 128 x 17 mm / 16 sheets, 86 x 128 x 22 mm / 10 sheets
4 Day(s) or more
-

Part Number : 3-1466-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    281×101×150
  • Product Name
    Well Plate Rack WPR-10S
  • Manufacturer Model Number
    WPR-10S
  • Quantity of storable plates
    86 x 128 x 17 mm / 16 sheets, 86 x 128 x 22 mm / 10 sheets
  • Material Details
    Stainless steel (SUS304)
1 unit
281×101×265
Well Plate Rack WPR-20S
WPR-20S
86 x 128 x 17 mm / 32 sheets, 86 x 128 x 22 mm / 20 sheets
Quote
-

Part Number : 3-1466-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Petri dish stand
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    281×101×265
  • Product Name
    Well Plate Rack WPR-20S
  • Manufacturer Model Number
    WPR-20S
  • Quantity of storable plates
    86 x 128 x 17 mm / 32 sheets, 86 x 128 x 22 mm / 20 sheets
  • Material Details
    Stainless steel (SUS304)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)