Disposable storage container (for screw tube / sample tube)

Disposable storage container (for screw tube / sample tube)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Suitable for storing screw tubes and sample tubes.

Basic Specifications

  • Product Type
    Sample tube case
  • Material
    Other
  • Specifications
    Screw Tube / for Sample Tube
  • Amount Of Content
    1 Box (20 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 pcs)
  • Clear
External Dimensions(mm)

Refine by

  • 171×87×50
  • 181×148×85
  • 186×156×70
  • 205×166×126
  • 222×112×55
  • Clear
Hole Diameter(φ mm)

Refine by

  • 17
  • 22
  • 31
  • 36
  • 41
  • Clear
Product Name

Refine by

  • Disposable Storage Container No.10
  • Disposable Storage Container No.23
  • Disposable Storage Container No.56
  • Disposable Storage Container No.70
  • Disposable Storage Container No.80
  • Clear
Manufacturer Model Number

Refine by

  • No.10
  • No.23
  • No.56
  • No.70
  • No.80
  • Clear
Arrangement

Refine by

  • 4×5
  • 5×6
  • 5×10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 pcs)
171×87×50
17
Disposable Storage Container No.10
No.10
5×10
4 Day(s) or more
-

Part Number : 2-9623-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    171×87×50
  • Specifications
    Screw Tube / for Sample Tube
  • Hole Diameter(φ mm)
    17
  • Product Name
    Disposable Storage Container No.10
  • Manufacturer Model Number
    No.10
  • Arrangement
    5×10
  • Material Details
    Paper
  • Specification details
    Applicable screw tube/sample tube: No.01/1
1 Box (20 pcs)
222×112×55
22
Disposable Storage Container No.23
No.23
5×10
4 Day(s) or more
-

Part Number : 2-9623-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    222×112×55
  • Specifications
    Screw Tube / for Sample Tube
  • Hole Diameter(φ mm)
    22
  • Product Name
    Disposable Storage Container No.23
  • Manufacturer Model Number
    No.23
  • Arrangement
    5×10
  • Material Details
    Paper
  • Specification details
    Applicable screw tube/sample tube: No.2/3
1 Box (20 pcs)
186×156×70
31
Disposable Storage Container No.56
No.56
5×6
4 Day(s) or more
-

Part Number : 2-9623-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    186×156×70
  • Specifications
    Screw Tube / for Sample Tube
  • Hole Diameter(φ mm)
    31
  • Product Name
    Disposable Storage Container No.56
  • Manufacturer Model Number
    No.56
  • Arrangement
    5×6
  • Material Details
    Paper
  • Specification details
    Applicable screw tube/sample tube: No.4/5/6
1 Box (20 pcs)
181×148×85
36
Disposable Storage Container No.70
No.70
4×5
4 Day(s) or more
-

Part Number : 2-9623-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    181×148×85
  • Specifications
    Screw Tube / for Sample Tube
  • Hole Diameter(φ mm)
    36
  • Product Name
    Disposable Storage Container No.70
  • Manufacturer Model Number
    No.70
  • Arrangement
    4×5
  • Material Details
    Paper
  • Specification details
    Applicable screw tube/sample tube: No.7
1 Box (20 pcs)
205×166×126
41
Disposable Storage Container No.80
No.80
4×5
4 Day(s) or more
-

Part Number : 2-9623-05
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Sample tube case
  • Material
    [Other] Other
  • External Dimensions(mm)
    205×166×126
  • Specifications
    Screw Tube / for Sample Tube
  • Hole Diameter(φ mm)
    41
  • Product Name
    Disposable Storage Container No.80
  • Manufacturer Model Number
    No.80
  • Arrangement
    4×5
  • Material Details
    Paper
  • Specification details
    Applicable screw tube/sample tube: No.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)