Disposable cup rack

Disposable cup rack

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Stack for efficient use of space.
· The racks can be stacked together, allowing effective use of the work space.
· Also suitable for storing beakers and bottles.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 391×158×90
  • 516×208×125
  • 585×233×148
  • Clear
Product Name

Refine by

  • Disposable cup rack DCF-L
  • Disposable cup rack DCF-M
  • Disposable cup rack DCF-S
  • Clear
Manufacturer Model Number

Refine by

  • DCF-L
  • DCF-M
  • DCF-S
  • Clear
Partition internal dimensions(mm)

Refine by

  • 60 x 60
  • 85×85
  • 96 x 96
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
391×158×90
Disposable cup rack DCF-S
DCF-S
60 x 60
4 Day(s) or more
-

Part Number : 3-1465-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    391×158×90
  • Product Name
    Disposable cup rack DCF-S
  • Manufacturer Model Number
    DCF-S
  • Partition internal dimensions(mm)
    60 x 60
  • Material Details
    Stainless Steel (SUS304)
  • Storable quantity
    10 pcs.
1 unit
516×208×125
Disposable cup rack DCF-M
DCF-M
85×85
4 Day(s) or more
-

Part Number : 3-1465-02
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    516×208×125
  • Product Name
    Disposable cup rack DCF-M
  • Manufacturer Model Number
    DCF-M
  • Partition internal dimensions(mm)
    85×85
  • Material Details
    Stainless Steel (SUS304)
  • Storable quantity
    10 pcs.
1 unit
585×233×148
Disposable cup rack DCF-L
DCF-L
96 x 96
4 Day(s) or more
-

Part Number : 3-1465-03
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Bottle carrier
  • Material
    [Other] Stainless Steel
  • External Dimensions(mm)
    585×233×148
  • Product Name
    Disposable cup rack DCF-L
  • Manufacturer Model Number
    DCF-L
  • Partition internal dimensions(mm)
    96 x 96
  • Material Details
    Stainless Steel (SUS304)
  • Storable quantity
    10 pcs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)