Corrugated Cardboards for Packing (Olupita)

Corrugated Cardboards for Packing (Olupita)

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Fixed with a film to guard from impact.
· Packaging can be performed by just wrapping the object in film, folding the cardboard box, and storing.

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    Other
  • External Dimensions(mm)
    263×197×129
  • Product Name
    Packing Box Olupita 001
  • Manufacturer Model Number
    Olupita 001
  • Amount Of Content
    1 Pack (20 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (20 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (20 pcs.)
4 Day(s) or more
-

Part Number : 2-9148-01
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (20 pcs.)

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    [Other] Other
  • External Dimensions(mm)
    263×197×129
  • Product Name
    Packing Box Olupita 001
  • Manufacturer Model Number
    Olupita 001
  • Material Details
    Exterior Box and Inner: Cardboard, Film: PU (Polyurethane)
  • Specification details
    Maximum Target Weight Value for Packaging: 1 kg. Maximum Packaging Size (mm): 170 x 120 x 50.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)