Glass Rod, Length 1,500 mm

Glass Rod, Length 1,500 mm

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Basic Specifications

  • Product Type
    Material
  • Length(mm)
    1500
  • Manufacturer Product Name
    Glass Rod
  • Manufacturer Model
    φ8
  • Amount Of Content
    1 Pack (5 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
3 Day(s) or more
-

Part Number : 3-1598-06
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Material
  • Length(mm)
    1500
  • Manufacturer Product Name
    Glass Rod
  • Manufacturer Model
    φ8
  • Detailed Material
    Borosilicate Glass -1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specifications Of Glass Rod

Glass Rod: related images

Product external appearance (reference image)

  • Product type: cylindrical rod
  • Material: borosilicate glass
  • Length: 1,500 mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)