• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Glass Substrate【50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2-9787-01
2-9787-02
2-9787-03
2-9787-04
2-9787-05
2-9787-06
2-9787-07
2-9787-08
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Size
(mm)
Specifications Expansion coefficient Amount Of Content

50 Pieces Per Package

3 Day(s) or more 5050-Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

3 Day(s) or more 100100-Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

15 Day(s) or more 150150-Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

15 Day(s) or more 200200-Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

3 Day(s) or more --φ50Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

19 Day(s) or more --φ100Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

15 Day(s) or more --φ150Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

50 Pieces Per Package

15 Day(s) or more --φ200Density: 2.51 g/cm³, Deformation Temperature: 736°C, Manufacturing Method: Down Draw Method, Annealing Point: 557°C, Strain Point: 529°C72X10-7/℃1 Pack (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Material Material Other Thickness(mm) 0.7
Details Type Borosilicate Manufacturer Product Name Glass Substrate Manufacturer Model D263 Teco
Amount Of Content 1 Pack (50 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)