• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Silica cloth PS

Silica cloth PS

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

· High purity SiO2 fiber fabric made from chemically filtered special glass fiber, which can be used at high temperatures.
· Heat processed, with low dust generation and excellent flexibility, workability, heat resistance, acid resistance, and electrical insulation properties.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Thickness(mm)

Refine by

  • Approx. 0.6
  • Approximately 1.1
  • Clear
Sheet size(mm)

Refine by

  • 920X920
  • 920X1920
  • 1880X1920
  • 1880X2920
  • Clear
Manufacturer Model

Refine by

  • PS-1000-TO-6
  • PS-1000-TO-4
  • PS-1000-TO-2
  • PS-1000-TO-1
  • PS-600-TO-6
  • PS-600-TO-4
  • PS-600-TO-2
  • PS-600-TO-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Approx. 0.6
920X920
PS-600-TO-1
3 Day(s) or more
-

Part Number : 1-2653-11
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approx. 0.6
  • Sheet size(mm)
    920X920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-600-TO-1
  • Specifications
    Silicon glass 600, JIS A 1323 A certified
1 Roll
Approx. 0.6
920X1920
PS-600-TO-2
3 Day(s) or more
-

Part Number : 1-2653-12
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approx. 0.6
  • Sheet size(mm)
    920X1920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-600-TO-2
  • Specifications
    Silicon glass 600, JIS A 1323 A certified
1 Roll
Approx. 0.6
1880X1920
PS-600-TO-4
Quote
-

Part Number : 1-2653-13
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approx. 0.6
  • Sheet size(mm)
    1880X1920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-600-TO-4
  • Specifications
    Silicon glass 600, JIS A 1323 A certified
1 Roll
Approx. 0.6
1880X2920
PS-600-TO-6
3 Day(s) or more
-

Part Number : 1-2653-14
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approx. 0.6
  • Sheet size(mm)
    1880X2920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-600-TO-6
  • Specifications
    Silicon glass 600, JIS A 1323 A certified
1 Roll
Approximately 1.1
920X920
PS-1000-TO-1
3 Day(s) or more
-

Part Number : 1-2654-11
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approximately 1.1
  • Sheet size(mm)
    920X920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-1000-TO-1
  • Specifications
    Silicon glass 1000, JIS A 1323 A certified
1 Roll
Approximately 1.1
920X1920
PS-1000-TO-2
3 Day(s) or more
-

Part Number : 1-2654-12
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approximately 1.1
  • Sheet size(mm)
    920X1920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-1000-TO-2
  • Specifications
    Silicon glass 1000, JIS A 1323 A certified
1 Roll
Approximately 1.1
1880X1920
PS-1000-TO-4
3 Day(s) or more
-

Part Number : 1-2654-13
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approximately 1.1
  • Sheet size(mm)
    1880X1920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-1000-TO-4
  • Specifications
    Silicon glass 1000, JIS A 1323 A certified
1 Roll
Approximately 1.1
1880X2920
PS-1000-TO-6
3 Day(s) or more
-

Part Number : 1-2654-14
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Sheet
  • Material
    Silica long fiber
  • Thickness(mm)
    Approximately 1.1
  • Sheet size(mm)
    1880X2920
  • Heat Resistant Temperature(°C)
    Instantaneous: 1,650; Continuous: 1000
  • Manufacturer Product Name
    Silica cloth
  • Manufacturer Model
    PS-1000-TO-6
  • Specifications
    Silicon glass 1000, JIS A 1323 A certified

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)