• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Netron Net

Part Number

Configured Part Number is shown.

Part Number
3-2515-01
3-2515-02
3-2515-03
3-2515-04
3-2515-05
3-2515-06
3-2515-07
3-2515-08
3-2515-09
3-2515-13
3-2515-14
3-2515-20
3-2515-21
3-2515-22
3-2515-23
3-2515-24
3-2515-25
3-2515-26
3-2515-27
3-2515-28
3-2515-29
3-2515-30
3-2515-31
3-2515-32
3-2515-33
3-2515-34
3-2515-35
3-2515-36
3-2515-37
3-2515-39
3-2515-40
3-2515-41
3-2515-42
3-2515-43
3-2515-44
3-2515-45
3-2515-46
3-2515-47
3-2515-48
3-2515-49
3-2515-50
3-2515-51
3-2515-52
3-2515-53
3-2515-54
3-2515-55
Part NumberVolume DiscountDays to ShipWidth
(mm)
Color Sieve mesh size
(μm)
Manufacturer Model Opening Ratio
(%)
Amount Of Content
20 Day(s) or more 620Black27000WF1-620701 pc.
20 Day(s) or more 1240Black27000WF1-1240701 pc.
20 Day(s) or more 2000Black27000WF1-2000701 pc.
20 Day(s) or more 300Black18000WF2-300651 pc.
20 Day(s) or more 400Black18000WF2-400651 pc.
20 Day(s) or more 620Black18000WF2-620651 pc.
20 Day(s) or more 1240Black18000WF2-1240651 pc.
20 Day(s) or more 2000Black18000WF2-2000651 pc.
20 Day(s) or more 1240Black8000WF4751 pc.
20 Day(s) or more 1000Black9000WF5-1000701 pc.
20 Day(s) or more 2000Black9000WF5-2000701 pc.
20 Day(s) or more 2000Black18000C-WF9751 pc.
20 Day(s) or more 300Green7000AN1-300701 pc.
20 Day(s) or more 400Green7000AN1-400701 pc.
20 Day(s) or more 620Green7000AN1-620701 pc.
20 Day(s) or more 1240Green7000AN1-1240701 pc.
20 Day(s) or more 300Green4500AN2-300401 pc.
20 Day(s) or more 400Green4500AN2-400401 pc.
20 Day(s) or more 620Green4500AN2-620401 pc.
20 Day(s) or more 1240Green4500AN2-1240401 pc.
20 Day(s) or more 300Green5000AN3-300401 pc.
20 Day(s) or more 400Green5000AN3-400401 pc.
Quote 620Green5000AN3-620401 pc.
20 Day(s) or more 1240Green5000AN3-1240401 pc.
20 Day(s) or more 1500Green22000SS1801 pc.
Quote 960Yellow10000D1601 pc.
20 Day(s) or more 1000Semi-Transparent5500D3-1000401 pc.
20 Day(s) or more 1500Semi-Transparent5500D3-1500401 pc.
20 Day(s) or more 2000Semi-Transparent5500D3-2000401 pc.
Quote 910Black2000D6-910551 pc.
20 Day(s) or more 620Black3000D6-620551 pc.
20 Day(s) or more 1240Black3000D6-1240551 pc.
20 Day(s) or more 910Black12000D7651 pc.
Quote 1240Black19000HX25A701 pc.
20 Day(s) or more 300Green, black3000BS1-300351 pc.
20 Day(s) or more 400Green, black3000BS1-400351 pc.
20 Day(s) or more 620Green, black3000BS1-620351 pc.
20 Day(s) or more 1000Green, black3000BS1-1000351 pc.
20 Day(s) or more 1240Green, black3000BS1-1240351 pc.
20 Day(s) or more 300Green5000BS2-300351 pc.
20 Day(s) or more 400Green5000BS2-400351 pc.
20 Day(s) or more 620Green5000BS2-620351 pc.
20 Day(s) or more 1240Green5000BS2-1240351 pc.
20 Day(s) or more 1000Black63000K-GN3-1000801 pc.
20 Day(s) or more 2000Black63000K-GN3-2000801 pc.
20 Day(s) or more 460Black1750MM-46-1 pc.

Loading...

  1. 1

Basic Information

Product Type Sheet Material Netron Length(mm) 1000
Manufacturer Product Name Netron Net Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)