• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LED Sensor Headlight

LED Sensor Headlight

[Features]
· An LED headlight with a motion detection sensor that is resistant to impact and has a low battery power consumption.
· In sensor mode, the light turns on by simply moving one's hands across.
· The main white LED has a red LED and a red flashing function.
· The switch can be used to toggle between on / off / red lighting / flashing.
· A splash-proof type that can also be used in rain.

Part Number

Configured Part Number is shown.

LSP-11HD-078033

Part Number
LSP-11HD-078033
Part NumberVolume DiscountDays to ShipMass
(g)
Illuminance
(Lux)
使用電球 使用電池本数
(pc.)
Specifications メーカー商品名 RoHS Compliant Inner capacity
5 Day(s) or more Approximately 65Approx. 0 cm: approx. 200,000 lx, approx. 50 cm: approx. 18,000 lx, approx. 100 cm: approx. 4,400 lxCREE LED x 1 (not replaceable)3 (Sold Separately)Sensor Operation Range: Up to approximately 10 cmLED Sensor HeadlightNon-Compatible1 unit

Loading...

  1. 1

Basic Information

Battery type Size AAA Product Type Headlight 連続点灯時間(h) Approx. 4, Red Illumination Time/Red Blinking Time: Approx. 80 (when Using Alkaline Dry Cell Batteries)
本体寸法:幅×高さ×奥行き(mm) 63×48×48 JAN Code 4971275780330 メーカー型式 LSP-11HD
Inner capacity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Wet Saver
    Wet Saver

    SUZUKI YUSHI

    Days to Ship : 6 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)