Toe Box Sneakers, Work Plus Air WPA-110

Toe Box Sneakers, Work Plus Air WPA-110

A work shoe with air cushion-equipped sole and graphical upper design.
[Features]
· The large air cushion compresses and absorbs the shock on the heel while walking, and the repellent force using the restored force supports the next step.
· Reduces foot fatigue.
· JSAA Class A protective sneaker.
[Applications]
· For a wide variety of fields, such as logistics, warehousing and construction work.

Part Number

Configured Part Number is shown.

Part Number
2125036504
2125036505
2125036506
2125036507
2125036508
2125036509
2125036510
2125036511
2125036512
2125036513
2125036514
2125036515
2125036517
2125036518
Part NumberVolume DiscountDays to ShipColor Size
(cm)
Color Details JAN Code Material Quality Weight Specifications Features Foot Width Size Sales Unit Number included
(Foot)
Insole Specifications Shoe sole material Quantity
6 Day(s) or more White series22.5White4548890109886Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series23White4548890109893Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series23.5White4548890109909Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series24White4548890109916Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series24.5White4548890109923Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series25White4548890109930Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series25.5White4548890109947Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series26White4548890109954Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series26.5White4548890109961Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series27White4548890109978Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series27.5White4548890109985Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series28White4548890109992Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series29White4548890110004Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair
6 Day(s) or more White series30White4548890110011Artificial leather, full grain leather770gJSAA Certified Class A Protective SneakerThe large air cushion compresses and absorbs the shock applied to the heel while walking, and the repellent force of the restoring force supports the next step. Reduces fatigue of the feet.EEE1 PairWide ResinEVA Cup Insole (Anti-bacterial / Odor resistant)EVA / Synthetic rubber (Air cushion)1 Pair

Loading...

  1. 1

Basic Information

Product Model Work shoes Shape Low shoes Toecap Included
Instep cover type With laces Antistatic shoes x Oil Resistant None
Standard JSAA standard product Size Details(cm) 22.5~28.0・29.0・30.0 Manufacturing Method C Model
Quantity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)