• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

U Groove Resin Grating (for walkways)

U Groove Resin Grating (for walkways)

· The surface is made of soft resin that is safe and slip-resistant even when wet by rain. · Includes a reinforcement fixture that makes it safe for the loads imparted by pedestrians (500 kgf/m²). Safe for bicycles and wheelchairs as well. · The gaps in the grating are 6 mm or less, so stroller wheels and children's fingers do not fit in, and no risk of high heels getting stuck. · The frame is made of stainless steel for rust resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
618-780
618-781
618-782
618-783
618-784
618-785
618-786
618-787
618-788
618-789
618-790
618-791
618-792
Part NumberVolume DiscountDays to ShipSize W
(mm)
Size a
(mm)
Size b
(mm)
Length
(mm)
Specifications
12 Day(s) or more 1357590999-
12 Day(s) or more 15393108999-
12 Day(s) or more 185125140999-
12 Day(s) or more 219159174999-
12 Day(s) or more 275215230999-
12 Day(s) or more 338278293999-
12 Day(s) or more 395335350999-
12 Day(s) or more 286-230286Grate Lid
12 Day(s) or more 346-290346Grate Lid
12 Day(s) or more 406-350406Grate Lid
12 Day(s) or more 446-390446Grate Lid
12 Day(s) or more 496-440496Grate Lid
12 Day(s) or more 646-590646Grate Lid

Loading...

  1. 1

Basic Information

Product Type Dedicated tool Material Soft / Hard PVC / SUS304 Color Dark gray
Height(mm) 30 Load Resistance(kgf/m²) 500

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)