Helmet Hanger/Raincoat Hanger

Helmet Hanger/Raincoat Hanger

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Rack
  • Material
    SUS304
Part Number
Product Name

Refine by

  • Helmet Hanger 3
  • Wall hook 3
  • Clear
Size(mm)

Refine by

  • 73× 820
  • 80× 820
  • Clear
Load Resistance(kgf)

Refine by

  • 3
  • 15
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Helmet Hanger 3
80× 820
3
7 Day(s) or more
-

Part Number : 163-438
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Rack
  • Product Name
    Helmet Hanger 3
  • Size(mm)
    80× 820
  • Material
    SUS304
  • Load Resistance(kgf)
    3
Wall hook 3
73× 820
15
7 Day(s) or more
-

Part Number : 163-458
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Rack
  • Product Name
    Wall hook 3
  • Size(mm)
    73× 820
  • Material
    SUS304
  • Load Resistance(kgf)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)