SPEED/T 4 Flute Rough & Finish for Difficult-to-Cut Material

SPEED/T 4 Flute Rough & Finish for Difficult-to-Cut Material

[Features]
· The high-quality 400 Nano material and brand-new nACRo coating make it ideal for roughing to semi-finishing of difficult-to-cut materials such as steel, stainless steel, titanium alloy, Inconel and heat-resistant alloy steel of HRC 60 or below.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRFHPC0603
CRFHPC0605
CRFHPC0610
CRFHPC0803
CRFHPC0805
CRFHPC0810
CRFHPC1003
CRFHPC1005
CRFHPC1010
CRFHPC1020
CRFHPC1205
CRFHPC1210
CRFHPC1220
CRFHPC1230
FHPMC060
FHPMC080
FHPMC100
FHPMC120
FHPMC160
FHPMC200
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner R
4 Day(s) or more 6136600.3
4 Day(s) or more 6136600.5
4 Day(s) or more 6136601.0
4 Day(s) or more 8198600.3
4 Day(s) or more 8198600.5
4 Day(s) or more 8198601.0
4 Day(s) or more 102210750.3
4 Day(s) or more 102210750.5
4 Day(s) or more 102210751.0
4 Day(s) or more 102210752.0
4 Day(s) or more 1226121000.5
4 Day(s) or more 1226121001.0
4 Day(s) or more 1226121002.0
4 Day(s) or more 1226121003.0
4 Day(s) or more 620660-
4 Day(s) or more 825875-
4 Day(s) or more 10301080-
4 Day(s) or more 123512100-
4 Day(s) or more 164516110-
4 Day(s) or more 205020125-

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Roughing
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details nACRo
Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)