SPEED/T, 2-flute, Multi 60°

SPEED/T, 2-flute, Multi 60°

[Features]
· Blade diameters φ10 or less are high rigidity types with thick shank diameter.
· A high-lubricity AlTiN coated tool that is ideal for soft materials with a hardness of HRC 45 or less, such as raw materials or stainless steel. Handy to have one in a magazine rack.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CDM060060F/E
CDM060080F/E
CDM060100F/E
CDM060120F/E
Part NumberVolume DiscountDays to ShipTool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
5 Day(s) or more 612608
5 Day(s) or more 8167510
5 Day(s) or more 10207512
5 Day(s) or more 12257512

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Tip angle (θ) 60 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Single blade, two blades Double-edged Peripheral Blade Y/N Available Coating Y/N Available
Coating Type Other Coating Details AlTiN Torsional Angle(°) 35
Number of flutes 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)