• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GCT+ 3 Flutes High Heli Power

GCT+ 3 Flutes High Heli Power

[Features]
· Supports deep cutting, high-speed machining, and a long service life thanks to power blade with high hardness (silicon-based) coating.
· Focus on finishing with small gash.
· This specially produced product was made specifically for groove and side machining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3GSUE010025S04
3GSUE015040S04
3GSUE020050S04
3GSUE030080S04
3GSUE040100S06
3GSUE050120S06
3GSUE060120S06
3GSUE080190S08
3GSUE100220S10
3GSUE120260S12
3GSUE160360S16
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
4 Day(s) or more 12.5445
4 Day(s) or more 1.54445
4 Day(s) or more 25445
4 Day(s) or more 38445
4 Day(s) or more 410650
4 Day(s) or more 512650
4 Day(s) or more 612650
4 Day(s) or more 819860
4 Day(s) or more 10221070
4 Day(s) or more 12261280
4 Day(s) or more 163616100

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type High Helical
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details TiSiN-K
Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)