GCT+ 4 Flutes Nano Anti-Vibration Core Power

GCT+ 4 Flutes Nano Anti-Vibration Core Power

[Features]
· 4-flute anti-vibration core power with upgraded material and nBS (nano-aluminum based) coating to support high speed machining, hard-to-cut materials, and long life.
· Convenient slightly longer blade length.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
U4GCMS060
U4GCMS080
U4GCMS100
U4GCMS120
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
4 Day(s) or more 618650
4 Day(s) or more 824860
4 Day(s) or more 10301075
4 Day(s) or more 12321275

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details nBS
Vibration Damping Proofing Available Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)