• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GCT+ 4 Flutes Anti-Vibration Core Power Long

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4GCLL060
4GCLL080
4GCLL100
4GCLL120
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
4 Day(s) or more 6306
4 Day(s) or more 8408
4 Day(s) or more 104010
4 Day(s) or more 125012

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Long-Neck Square
Overall Length (L)(mm) 100 Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°)
Coating Details TiSiN Vibration Damping Proofing Available Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)