• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

GCT+ 4 Flutes Anti-Vibration Core Power Radius

GCT+ 4 Flutes Anti-Vibration Core Power Radius

[Features]
· 4-flute anti-vibration core power radius type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4GRMS060005
4GRMS060010
4GRMS080005
4GRMS080010
4GRMS100005
4GRMS100010
4GRMS100020
4GRMS120005
4GRMS120010
4GRMS120020
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
4 Day(s) or more 60.515506
4 Day(s) or more 6115506
4 Day(s) or more 80.520608
4 Day(s) or more 8120608
4 Day(s) or more 100.5257510
4 Day(s) or more 101257510
4 Day(s) or more 102257510
4 Day(s) or more 120.5307512
4 Day(s) or more 121307512
4 Day(s) or more 122307512

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Radius
Machining Application Side / Curved surface / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Powerful Torsion (45°-60°) Coating Details TiSiN
Vibration Damping Proofing Available Torsion Angle details(°) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)