GCT+ 4F Anti-Vibration Divided Radius

GCT+ 4F Anti-Vibration Divided Radius

[Features]
· 4-flute anti-vibration split power type radius blade with long overall length, ideal for machining titanium alloy, etc. in aircraft components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4GSUC030002S06
4GSUC030005S06
4GSUC040002S06
4GSUC040005S06
4GSUC050005S06
4GSUC060003S06
4GSUC060005S06
4GSUC060010S06
4GSUC080003S08
4GSUC080005S08
4GSUC080010S08
4GSUC100005S10
4GSUC100010S10
4GSUC100015S10
4GSUC100020S10
4GSUC120005S12
4GSUC120010S12
4GSUC120020S12
4GSUC120025S12
4GSUC120030S12
4GSUC160005S16
4GSUC160010S16
4GSUC200005S20
4GSUC200010S20
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Shank tolerance
4 Day(s) or more 30.210606h6
4 Day(s) or more 30.510606h6
4 Day(s) or more 40.212606h6
4 Day(s) or more 40.512606h6
4 Day(s) or more 50.515606h6
4 Day(s) or more 60.315606h6
4 Day(s) or more 60.515606h6
4 Day(s) or more 6115606h6
4 Day(s) or more 80.320808h6
4 Day(s) or more 80.520808h6
4 Day(s) or more 8120808h6
4 Day(s) or more 100.5258010h6
4 Day(s) or more 101258010h6
4 Day(s) or more 101.5258010h6
4 Day(s) or more 102258010h6
4 Day(s) or more 120.53010012h6
4 Day(s) or more 1213010012h6
4 Day(s) or more 1223010012h6
4 Day(s) or more 122.53010012h6
4 Day(s) or more 1233010012h6
4 Day(s) or more 160.54211016h6
4 Day(s) or more 1614211016h6
4 Day(s) or more 200.54811020h6
4 Day(s) or more 2014811020h6

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium Number of flutes(sheet) 4 Type Radius
Machining Application Side / Curved surface / Groove / Plunging (Z feed) / Inclined Cuts Torsion Angle (θ) Standard torsion (30-40°) Coating Details ACR
Vibration Damping Proofing Split Torsion Angle details(°) 42

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)