GCT+ 3, 4 Flutes Anti-Vibration Roughing

GCT+ 3, 4 Flutes Anti-Vibration Roughing

[Features]
· ACR (titanium aluminum + chrome-based) with improved lubrication and vibration-proofing effects due to the core thickness change
· Thanks to its advanced coating, it is ideal for higher cutting depths on hard-to-cut materials and soft materials.
· A small round pitch with high chip discharge performance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3GSRMS040ACR
3GSRMS050ACR
3GSRMS060ACR
3GSRMS070ACR
3GSRMS080ACR
4GSRMS090ACR
4GSRMS100ACR
4GSRMS110ACR
4GSRMS120ACR
4GSRMS160ACR
4GSRMS200ACR
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
4 Day(s) or more 4103650
4 Day(s) or more 5133650
4 Day(s) or more 6153655
4 Day(s) or more 7183865
4 Day(s) or more 8203865
4 Day(s) or more 92341070
4 Day(s) or more 102541070
4 Day(s) or more 112741280
4 Day(s) or more 123041280
4 Day(s) or more 163641690
4 Day(s) or more 2045420110

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium Type Roughing Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts
Torsion Angle (θ) Standard torsion (30-40°) Coating Details ACR Vibration Damping Proofing Available
Torsion Angle details(°) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)