• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

WIDIN 2-flute, Diamond-coated Ball End Mill for Graphite and Non-ferrous Machining

WIDIN 2-flute, Diamond-coated Ball End Mill for Graphite and Non-ferrous Machining

[Features]
· Unlike DLC coating and TB coating, the diamond coating has almost the same hardness as natural diamond.
· Supports processing of graphite, nonferrous metals, composite materials, etc.

Part Number

Configured Part Number is shown.

Part Number
G00501003
G00501006
G00501010
G00601203
G00601206
G00601208
G00601210
G00601212
G0080164
G0100306
G0100308
G0100310
G0100312
G0100314
G0100316
G0100318
G0100320
G0120410
G0150510
G0150512
G0150516
G0150520
G0150525
G0150530
G0200812
G0200816
G0200820
G0200825
G0200830
G0200835
G0200840
G0201020
G0201020L
G0251020
G0301216
G0301220
G0301225
G0301230
G0301235
G0301240
G0301245
G0301525
G04015L
G04015M
G04015S
G0401520
G0401525
G0401530
G0401535
G0401540
G0401545
G0401550
G0402030
G0503050
G0503050L
G06020L
G06020M
G06020S
G0603050
G0603050L
Part NumberVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Neck diameter
(mm)
Blade diameter tolerance
(mm)
Shank tolerance
32 Day(s) or more R0.25150340.50.450~-0.03h6
32 Day(s) or more R0.25150640.50.450~-0.03h6
32 Day(s) or more R0.251501040.50.450~-0.03h6
32 Day(s) or more R0.31.250340.60.550~-0.03h6
32 Day(s) or more R0.31.250640.60.550~-0.03h6
32 Day(s) or more R0.31.250840.60.550~-0.03h6
32 Day(s) or more R0.31.2501040.60.550~-0.03h6
32 Day(s) or more R0.31.2501240.60.550~-0.03h6
32 Day(s) or more R0.41.650440.80.750~-0.03h6
5 Day(s) or more R0.53606410.950~-0.03h6
32 Day(s) or more R0.53608410.950~-0.03h6
32 Day(s) or more R0.536010410.950~-0.03h6
32 Day(s) or more R0.536012410.950~-0.03h6
32 Day(s) or more R0.536014410.950~-0.03h6
32 Day(s) or more R0.536016410.950~-0.03h6
32 Day(s) or more R0.536018410.950~-0.03h6
32 Day(s) or more R0.536020410.950~-0.03h6
32 Day(s) or more R0.64701041.21.150~-0.03h6
5 Day(s) or more R0.755601041.51.450~-0.03h6
32 Day(s) or more R0.755601241.51.450~-0.03h6
32 Day(s) or more R0.755601641.51.450~-0.03h6
32 Day(s) or more R0.755602041.51.450~-0.03h6
32 Day(s) or more R0.755702541.51.450~-0.03h6
32 Day(s) or more R0.755703041.51.450~-0.03h6
32 Day(s) or more R1.086012421.950~-0.03h6
32 Day(s) or more R1.086016421.950~-0.03h6
32 Day(s) or more R1.086020421.950~-0.03h6
32 Day(s) or more R1.087025421.950~-0.03h6
5 Day(s) or more R1.087030421.950~-0.03h6
32 Day(s) or more R1.088035421.950~-0.03h6
5 Day(s) or more R1.088040421.950~-0.03h6
32 Day(s) or more R1.0108020421.950~-0.03h6
32 Day(s) or more R1.01010020421.950~-0.03h6
32 Day(s) or more R1.2510802042.52.430~-0.03h6
32 Day(s) or more R1.5126016632.90~-0.03h6
32 Day(s) or more R1.5127020632.90~-0.03h6
32 Day(s) or more R1.5127025632.90~-0.03h6
32 Day(s) or more R1.5128030632.90~-0.03h6
32 Day(s) or more R1.5128035632.90~-0.03h6
32 Day(s) or more R1.5129040632.90~-0.03h6
32 Day(s) or more R1.5129045632.90~-0.03h6
32 Day(s) or more R1.5158025432.90~-0.03h6
Quote R2.015120-44-0~-0.03h6
5 Day(s) or more R2.01580-44-0~-0.03h6
5 Day(s) or more R2.01550-44-0~-0.03h6
32 Day(s) or more R2.0156020643.90~-0.03h6
32 Day(s) or more R2.0157025643.90~-0.03h6
32 Day(s) or more R2.0158030643.90~-0.03h6
32 Day(s) or more R2.0158035643.90~-0.03h6
32 Day(s) or more R2.0159040643.90~-0.03h6
32 Day(s) or more R2.0159045643.90~-0.03h6
32 Day(s) or more R2.01510050643.90~-0.03h6
32 Day(s) or more R2.0158030443.90~-0.03h6
32 Day(s) or more R2.53010050654.80~-0.03h6
32 Day(s) or more R2.53015050654.80~-0.03h6
32 Day(s) or more R3.020150-66-0~-0.03h6
32 Day(s) or more R3.020100-66-0~-0.03h6
32 Day(s) or more R3.02070-66-0~-0.03h6
32 Day(s) or more R3.03010050665.80~-0.03h6
32 Day(s) or more R3.03015050665.80~-0.03h6

Loading...

Basic Information

Type Ball Work material Aluminum / Graphite Number of flutes(sheet) 2
Coating Other R Precision(μm) ±0.005 Machining Application Curved surface / Side / Engraving / R Groove
Coating Details DIAMOND Torsional Angle(°) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)