WIDIN 2-flute, Diamond-coated End Mill for Graphite and Non-ferrous Machining

WIDIN 2-flute, Diamond-coated End Mill for Graphite and Non-ferrous Machining

[Features]
· Unlike DLC coating and TB coating, the diamond coating has almost the same hardness as natural diamond.
· Supports processing of graphite, nonferrous metals, composite materials, etc.

Part Number

Configured Part Number is shown.

Part Number
GE00501006
GE00601206
GE00601210
GE00701506
GE00802006
GE0100308
GE0100310
GE0100312
GE015412
GE0200612
GE0200612S6
GE0250812
GE0301012
GE0301012S6
GE0301016
GE0301016S6
GE04012S
GE0401216
GE0401220
GE0501520
GE06020S
GE0602030
GE0603050
GE08025S
GE0802540
GE0804070
GE10030S
GE1003050
GE1004580
GE12030S
GE1203050
GE1205080
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective Length
(mm)
Neck diameter
(mm)
Blade diameter tolerance Shank tolerance
5 Day(s) or more 0.5145060.450~-0.03(mm)h6
32 Day(s) or more 0.61.245060.550~-0.03(mm)h6
32 Day(s) or more 0.61.2450100.550~-0.03(mm)h6
32 Day(s) or more 0.71.545060.650~-0.03(mm)h6
32 Day(s) or more 0.8245060.750~-0.03(mm)h6
32 Day(s) or more 1346080.950~-0.03(mm)h6
32 Day(s) or more 13460100.950~-0.03(mm)h6
32 Day(s) or more 13460120.950~-0.03(mm)h6
32 Day(s) or more 1.54460121.450~-0.03(mm)h6
32 Day(s) or more 26460121.950~-0.03(mm)h6
32 Day(s) or more 26660121.950~-0.03(mm)h6
32 Day(s) or more 2.58460122.430~-0.03(mm)h6
32 Day(s) or more 310460122.90~-0.03(mm)h6
32 Day(s) or more 310660122.90~-0.03(mm)h6
32 Day(s) or more 310460162.90~-0.03(mm)h6
32 Day(s) or more 310660162.90~-0.03(mm)h6
32 Day(s) or more 412660--0~-0.03(mm)h6
32 Day(s) or more 412660163.90~-0.03(mm)h6
32 Day(s) or more 412660203.90~-0.03(mm)h6
32 Day(s) or more 515660204.80~-0.03(mm)h6
5 Day(s) or more 620660--0~-0.03(mm)h6
32 Day(s) or more 620680305.80~-0.03(mm)h6
32 Day(s) or more 6306150505.80~-0.03(mm)h6
32 Day(s) or more 825870--0~-0.03(mm)h6
32 Day(s) or more 8258100407.80~-0.03(mm)h6
32 Day(s) or more 8408150707.80~-0.03(mm)h6
32 Day(s) or more 10301080--0~-0.03(mm)h6
32 Day(s) or more 103010100509.70~-0.03(mm)h6
32 Day(s) or more 104510160809.70~-0.03(mm)h6
32 Day(s) or more 12301280--0~-0.03(mm)h6
32 Day(s) or more 1230121105011.70~-0.03(mm)h6
32 Day(s) or more 1250121608011.70~-0.03(mm)h6

Loading...

  1. 1

Basic Information

Work material Graphite Number of flutes(sheet) 2 Type Square
Machining Application Side / Groove / Plunging (Z feed) Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)
Coating Details DIAMOND Torsion Angle details(°) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)