Drum Porter

Drum Porter

Standard Unit Price:
-
Days to Ship :
32 Day(s) or more

[Features]
· Optimal for lifting, lowering and transporting drums when no rotation operation is required.
· Gripping device is a single-action chucking type
· Safety valve prevents overloading
· Equipped with a powerful foot-pedal brake

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Overall Length(mm)
    960
  • Overall Width(mm)
    890
  • Barrel dimensions, φ x height(mm)
    570×900
  • Load Wheel φ X width(mm)
    Diene 200-2
  • Steering Wheel φ x Width(mm)
    Diene 150-2
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Full height(mm)

Refine by

  • 995
  • 1025
  • Clear
Barrel stroke (barrel bottom)(mm)

Refine by

  • 0-Approx. 230
  • 0-Approx. 400
  • Clear
Pump Pedal Strokes(times)

Refine by

  • 13
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
995
0-Approx. 230
13
32 Day(s) or more
-

Part Number : DL-300-30
Days to Ship 32 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Overall Length(mm)
    960
  • Overall Width(mm)
    890
  • Full height(mm)
    995
  • Barrel dimensions, φ x height(mm)
    570×900
  • Barrel stroke (barrel bottom)(mm)
    0-Approx. 230
  • Load Wheel φ X width(mm)
    Diene 200-2
  • Steering Wheel φ x Width(mm)
    Diene 150-2
  • Pump Pedal Strokes(times)
    13
  • Mass(kg)
    62
1 unit
1025
0-Approx. 400
20
32 Day(s) or more
-

Part Number : DL-300-45
Days to Ship 32 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main body: option
    Main Body
  • Overall Length(mm)
    960
  • Overall Width(mm)
    890
  • Full height(mm)
    1025
  • Barrel dimensions, φ x height(mm)
    570×900
  • Barrel stroke (barrel bottom)(mm)
    0-Approx. 400
  • Load Wheel φ X width(mm)
    Diene 200-2
  • Steering Wheel φ x Width(mm)
    Diene 150-2
  • Pump Pedal Strokes(times)
    20
  • Mass(kg)
    63

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)