No.224 Laminateless

No.224 Laminateless

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· The polyethylene laminate has been removed.
· By removing the polyethylene laminate, we have reduced the amount of CO² (a contributor to global warming) produced when incinerating the product.
· Can be written on with oil-based inks.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (20 pcs)
  • 1 Pack (30 pcs)
  • 1 Pack (40 pcs)
  • 1 Pack (50 pcs)
  • 1 Pack (60 pcs)
  • 1 Pack (100 pcs)
  • Clear
Width(mm)

Refine by

  • 25
  • 38
  • 50
  • 60
  • 75
  • 100
  • Clear
JAN Code

Refine by

  • 4970520338012
  • 4970520338029
  • 4970520338036
  • 4970520338043
  • 4970520338050
  • 4970520338067
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
25
4970520338029
8 Day(s) or more
-

Part Number : N224-25X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338029
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145
1 Pack (60 pcs)
38
4970520338036
8 Day(s) or more
-

Part Number : N224-38X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338036
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145
1 Pack (50 pcs)
50
4970520338012
8 Day(s) or more
-

Part Number : N224-50X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338012
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145
1 Pack (40 pcs)
60
4970520338043
8 Day(s) or more
-

Part Number : N224-60X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (40 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338043
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145
1 Pack (30 pcs)
75
4970520338050
8 Day(s) or more
-

Part Number : N224-75X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (30 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338050
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145
1 Pack (20 pcs)
100
4970520338067
8 Day(s) or more
-

Part Number : N224-100X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (20 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520338067
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)