No.204 Craft paper backed tape

No.204 Craft paper backed tape

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Easy to use and economical, suitable for a wide range of applications.
· Makes light work of packaging with its light weight.
· Very economical, useful for reducing costs.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520331013
  • Amount Of Content
    1 Pack (50 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
8 Day(s) or more
-

Part Number : N204-50X50-CR-PACK
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • JAN Code
    4970520331013
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)