• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
BS-01 Waterproof Butyl Tape (Single-Sided)

BS-01 Waterproof Butyl Tape (Single-Sided)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Superior waterproof tape for a new era of high-quality housing.
· Butyl rubber is used as a base material for superior weather resistance.
· This product features a high level of adhesiveness and will perform well on both metal and rough surfaces.
· Both single-sided (1 side is non-woven fabric) and double-sided types are available.
· Combines both waterproofing and moisture-proofing, and can be used for a wide range of applications, including general waterproofing work, automobile sheet metal, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (8 pcs)
  • 1 Pack (12 pcs)
  • 1 Pack (16 pcs)
  • Clear
Width(mm)

Refine by

  • 50
  • 75
  • 100
  • Clear
JAN Code

Refine by

  • 4970520343870
  • 4970520343887
  • 4970520343894
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (16 pcs)
50
4970520343894
9 Day(s) or more
-

Part Number : BS-01-50X20-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (16 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    50
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • JAN Code
    4970520343894
  • Adhesiveness(N/25mm)
    25.00
  • Base Materials
    Polyethylene non-woven fabric
1 Pack (12 pcs)
75
4970520343887
9 Day(s) or more
-

Part Number : BS-01-75X20-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    75
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • JAN Code
    4970520343887
  • Adhesiveness(N/25mm)
    25.00
  • Base Materials
    Polyethylene non-woven fabric
1 Pack (8 pcs)
100
4970520343870
9 Day(s) or more
-

Part Number : BS-01-100X20-PACK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (8 pcs)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    100
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • JAN Code
    4970520343870
  • Adhesiveness(N/25mm)
    25.00
  • Base Materials
    Polyethylene non-woven fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)