Wire Rope Diameter Measurement Calipers

Wire Rope Diameter Measurement Calipers

Calipers ideal for wire rope diameter measurement.
[Features]
· Stable diameter measurements of wire ropes can be performed with φ20 (diameter 20 mm) disc type probe.
· Features a hold function.
· Equipped with auto off function (after about 20 minutes).
· Stainless steel.
[Applications]
· Used for actual diameter measurement of wire ropes.

Part Number

Configured Part Number is shown.

WR-100

Part Number
WR-100
Part NumberVolume DiscountDays to ShipMinimum Reading
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)
Material Features Mass
(g)
Use
3 Day(s) or more 0.01100±0.05Stainless Steel· Stable diameter measurements of wire ropes can be performed with φ20 mm disc type probe. · Equipped with hold functions and auto off function (after about 20 minutes)170· Actual diameter measurement of wire ropes

Loading...

  1. 1

Basic Information

Type Special Calipers Special Calipers Shape Other Display Method Digital
Maximum Measuring Length (Adjustment Range(mm) ~ 100 Depth Bar W / WO Not Included Measuring Range(mm) 0–100

Please check the type/dimensions/specifications of the part WR-100 in the Wire Rope Diameter Measurement Calipers series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)