• iPay88 will be under maintenance from 4am to 6am during 22nd to 26th Oct 2018. Please be noted that all payment transaction will not be performed during this maintenance.

Digital Weld Gauge

Digital Weld Gauge

Digital welding gauge. An essential item for welding processes.
[Features]
· Gauge dedicated for measuring fillet throat thickness and excess height.
· With its digital display, it is easy to read.
· Beveling angle: 60°, 70°, 80°, 90°.
· Features a Hold function and has a master gauge.
· Power supply: SR44 (silver oxide battery), included for one test.
· Fillet throat thickness: 20 mm, excess height: 10 mm, usable temperature range: 0 to 40°C.
[Applications]
· Measurement of the size of weld overlay and fillet.

Part Number

Configured Part Number is shown.

DWG-20G

What is welding gauge

Welding gauge is used to measure and check size of welded part throat
thickness required strength split that may casue damage irregularity of
under-cut and overlap etc.
 

Terms of welding

  • Throat thickness
    The thickness from welded portion at triangular cross-section when welding two faces at 90°.
  • Arc strike
    The arc that occurred to parts other than welding base metal when working on arc welding.
  • Pit
    Blow hole on surface due to poor welding.
  • Bead
    A belt shape rises after working on welding.
  • Under-Cut
    The irregular groove at the toe of a rod in the welding base metal.
  • Overlap
    The heap results from miss welding of the base metal.


Instructions for inspection

Inspection itemsPictureInstruction for measuring
Reasons of welding crack
1.Surface crack
on bead
Visual inspectin in priciple
Inspection of exterior and shape on welding bead
2.Pit on welding bead surfaceVisual inspection
3.Unevenness on welding bead surface
4.Under-cut
5.OverlapVisual inspection
6.Size of corner buds (Lack of throat thickness • foot length of fillet)
7.Excessive buds from groove welding
Others
8.Arc strikeVisual inspection
Part Number
DWG-20G
Part NumberVolume DiscountDays to ShipMass
(g)
Material Feature 1 Fillet / excess metal instrumental error
(mm)
Use Specifications
2 Day(s) or more 130Stainless Steel· Clear reading on digital display · Equipped with master gauge · Equipped with hold function±0.03Weld Overlay, Fillet Size· Excess height: 10 mm, Usable Temperature Range: 0-40°C

Loading...

  1. 1

Basic Information

Measuring Range(mm) 20 Minimum Read Value(mm) 0.01 Dimensions Measurement Accuracy(mm) ±0.03
Measuring bevel angle / groove angle(°) 60°、70°、80°、90°

Please check the type/dimensions/specifications of the part DWG-20G in the Digital Weld Gauge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)