• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Road Counter RM-4

Road Counter RM-4

A road counter that can measure distances simply by moving it.
[Features]
· Enables distances to be measured simply by placing the wheels on the ground and moving the counter.
· Includes a storage bag that can be slung over your shoulder for storage and carrying convenience.
· Includes a convenient stand for standing the counter up.
· Maximum measurable distance: 9,999.9 m / minimum display: 10 cm.
[Applications]
· Distance measurement at construction work sites and road work sites, land measurement, ground maintenance, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RM-4

 
Part Number
RM-4
Part NumberVolume DiscountDays to ShipMeasurement Error Mass
(g)
Application Features
2 Day(s) or more Within 0.15 %590Range measurements on building sites and road construction work, as well as land surveys and ground improvement work, etc.· Distance measurement is simple, simply contacting the wheel on the ground and rolling. · Convenient stand for standing included. · Shoulder bag storage convenient for storage and carrying provided

Loading...

  1. 1

Basic Information

Product Type Roller distance gauge Display Digits 4 / 1 Minimum Display 10cm
Maximum Measuring Distance(cm) 9999.9m Total Length(mm) 535~1065

Please check the type/dimensions/specifications of the part RM-4 in the Road Counter RM-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)