Work Hunter EVO

Work Hunter EVO

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· The nitrile rubberized palms have enhanced durability and greater non-slip effect.
· Excellent resistance to oils.
[Applications]
· Outdoor work, civil engineering and construction work, gardening, DIY work, precision work, light work and electrical equipment work

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • Clear
Overall Length(cm)

Refine by

  • 23
  • 24
  • 25
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8
  • 8.2
  • Clear
Around Palm(cm)

Refine by

  • 18.2
  • 19.4
  • 20.2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
Blue
24
8
19.4
6 Day(s) or more
-

Part Number : WORKH-BL-L
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Rubberized
  • Application
    For work
  • Size
    L
  • Color
    Blue
  • Overall Length(cm)
    24
  • Length of Middle Finger(cm)
    8
  • Around Palm(cm)
    19.4
  • JAN Code
    4932635364874
1 Pair
LL
Green
25
8.2
20.2
6 Day(s) or more
-

Part Number : WORKH-GR-LL
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Rubberized
  • Application
    For work
  • Size
    LL
  • Color
    Green
  • Overall Length(cm)
    25
  • Length of Middle Finger(cm)
    8.2
  • Around Palm(cm)
    20.2
  • JAN Code
    4932635364881
1 Pair
M
Red
23
7.5
18.2
6 Day(s) or more
-

Part Number : WORKH-RD-M
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Rubberized
  • Application
    For work
  • Size
    M
  • Color
    Red
  • Overall Length(cm)
    23
  • Length of Middle Finger(cm)
    7.5
  • Around Palm(cm)
    18.2
  • JAN Code
    4932635364867

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)