• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
No.8801 Hello Kitty Cloth Tape

No.8801 Hello Kitty Cloth Tape

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

A printed adhesive cloth tape made in collaboration with Sanrio.
[Features]
· Printed with a cute Hello Kitty design.
[Applications]
· Ideal for packaging, handiwork and more.
· Useful for sealing cardboard boxes and small packages.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (30 Rolls)
  • Clear
Color

Refine by

  • Red Color
  • Blue
  • Brown Color
  • Clear
Color Detail

Refine by

  • Blue
  • Brown
  • Pink
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Brown Color
Brown
4 Day(s) or more
-

Part Number : 8801-50MMX15M-BR
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Brown
  • Base Material
    -
1 Box (30 Rolls)
Brown Color
Brown
4 Day(s) or more
-

Part Number : 8801-50MMX15M-BR-PACK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Brown
  • Base Material
    Polyethylene Lamination/Cloth
1 Roll
Blue
Blue
4 Day(s) or more
-

Part Number : 8801-50MMX15M-BU
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Blue
  • Base Material
    -
1 Box (30 Rolls)
Blue
Blue
4 Day(s) or more
-

Part Number : 8801-50MMX15M-BU-PACK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Blue
  • Base Material
    Polyethylene Lamination/Cloth
1 Roll
Red Color
Pink
4 Day(s) or more
-

Part Number : 8801-50MMX15M-PK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Pink
  • Base Material
    -
1 Box (30 Rolls)
Red Color
Pink
4 Day(s) or more
-

Part Number : 8801-50MMX15M-PK-PACK
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 1 Box (30 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    50
  • Length(m)
    15
  • Color Detail
    Pink
  • Base Material
    Polyethylene Lamination/Cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)