Long Mierove Hybrid

Long Mierove Hybrid

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

[Features]
· Comes with hybrid arm cover.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue (Including Cover Part)
  • Internal Capacity
    1 Pair
Part Number
Internal Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
JAN Code

Refine by

  • 4978797013007
  • 4978797013014
  • 4978797013021
  • 4978797013038
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
4978797013021
3 Day(s) or more
-

Part Number : ML-HBL-L
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    L
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue (Including Cover Part)
  • JAN Code
    4978797013021
  • RoHS
    10
1 Pair
LL
4978797013038
3 Day(s) or more
-

Part Number : ML-HBL-LL
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    LL
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue (Including Cover Part)
  • JAN Code
    4978797013038
  • RoHS
    10
1 Pair
M
4978797013014
3 Day(s) or more
-

Part Number : ML-HBL-M
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    M
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue (Including Cover Part)
  • JAN Code
    4978797013014
  • RoHS
    10
1 Pair
S
4978797013007
3 Day(s) or more
-

Part Number : ML-HBL-S
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • Specifications
    Long
  • The intended use
    For work
  • Size
    S
  • Material Quality
    Polyvinyl Chloride, Nitrile Rubber, Cotton
  • Color
    Blue (Including Cover Part)
  • JAN Code
    4978797013007
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)