(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Strap U Type BJ163

Part Number

Configured Part Number is shown.

 
Part Number
BJ163-08080
BJ163-10100
BJ163-12125
BJ163-12160
BJ163-12200
BJ163-16160
BJ163-16200
BJ163-16250
BJ163-20200
BJ163-20250
BJ163-20315
BJ163-24200
BJ163-24250
BJ163-24315
Part NumberVolume DiscountDays to ShipRoHSLength L
(mm)
Projection of Clamping Force (Max. - Min)
(kN)
6 Day(s) or more -803.7~ 7.5
6 Day(s) or more 101005.9~11.8
6 Day(s) or more -12510.3~20.7
4 Day(s) or more -16011.4~22.9
4 Day(s) or more -20012.2~24.4
6 Day(s) or more 1016014.5~29
6 Day(s) or more -20015.8~31.6
6 Day(s) or more -25016 ~32.1
6 Day(s) or more -20016.3~32.6
4 Day(s) or more -25017.7~35.3
6 Day(s) or more -31518.9~37.7
6 Day(s) or more -20022.9~45.7
6 Day(s) or more -25025.3~50.6
33 Day(s) or more -31527.1~54.3

Loading...

  1. 1

Basic Information

Main Body Material S45C Surface Treatment Paint

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)