SC2 Corocoro® cleaner
  • On Sale Till 31/07/2018

SC2 Corocoro® cleaner

Standard Unit Price:
- Special Price
Days to Ship :
8 Day(s) or more

[Features]
· Designed with a stylish case that can be kept in a living room without seeming out of place
· The head is foldable for sleek storage.

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Width(mm)
    88
  • Depth(mm)
    126
  • Height(mm)
    337
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
JAN Code

Refine by

  • 4901065821943
  • 4901065821998
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
4901065821943
8 Day(s) or more

Special Price

Part Number : 82194
Days to Ship 8 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Color
    White
  • Width(mm)
    88
  • Depth(mm)
    126
  • Height(mm)
    337
  • JAN Code
    4901065821943
  • Mass(g)
    540
1 pc.
Black
4901065821998
8 Day(s) or more

Special Price

Part Number : 82199
Days to Ship 8 Day(s) or more
Standard Unit Price
Special Price
Quantity 1 pc.

Specificationtitle

  • Product Type
    For Floor/Carpet
  • Color
    Black
  • Width(mm)
    88
  • Depth(mm)
    126
  • Height(mm)
    337
  • JAN Code
    4901065821998
  • Mass(g)
    540

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)