• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Premium Stainless Steel Scrub

Click this image to zoom it.

Move the mouse over the image to zoom

Premium Stainless Steel Scrub

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Robust stainless steel scourer that retains its shape.
· Employs rust-resistant 18-8 stainless steel.
· Employs a double stainless steel wire structure that is less easy to stretch than a traditional stainless steel scourer.

Basic Specifications

  • Product Type
    Scrubber
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 130
  • 150
  • Clear
Thickness(mm)

Refine by

  • 45
  • 60
  • Clear
Horizontal(mm)

Refine by

  • 110
  • 125
  • Clear
Details Type

Refine by

  • Jumbo
  • Regular
  • Clear
JAN Code

Refine by

  • 4901065500305
  • 4901065500404
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
130
45
110
Regular
4901065500305
8 Day(s) or more
-

Part Number : 50030
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • Vertical(mm)
    130
  • Thickness(mm)
    45
  • Horizontal(mm)
    110
  • Details Type
    Regular
  • JAN Code
    4901065500305
  • Mass(g)
    33
1 pc.
150
60
125
Jumbo
4901065500404
8 Day(s) or more
-

Part Number : 50040
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scrubber
  • Vertical(mm)
    150
  • Thickness(mm)
    60
  • Horizontal(mm)
    125
  • Details Type
    Jumbo
  • JAN Code
    4901065500404
  • Mass(g)
    54

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)