Clean Bathtub Twin Bath Cleaner

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Bathtub Twin Bath Cleaner

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Removes dirt with a non-flammable cloth face.

Basic Specifications

  • Product Type
    Sponge
  • Vertical(mm)
    190
  • Thickness(mm)
    55
  • Horizontal(mm)
    85
  • Color
    Blue
  • JAN Code
    4901065671333
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 67133
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    190
  • Thickness(mm)
    55
  • Horizontal(mm)
    85
  • Color
    Blue
  • JAN Code
    4901065671333
  • Mass(g)
    23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)