• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.
Clean Bathtub Net Polyethylene Bathtub Sponge

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Bathtub Net Polyethylene Bathtub Sponge

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Robust netting for a thorough clean.

Basic Specifications

  • Product Type
    Sponge
  • Vertical(mm)
    200
  • Thickness(mm)
    50
  • Horizontal(mm)
    80
  • Color
    Blue
  • JAN Code
    4901065671357
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 67135
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    200
  • Thickness(mm)
    50
  • Horizontal(mm)
    80
  • Color
    Blue
  • JAN Code
    4901065671357
  • Mass(g)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)