• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.
Only Water Bath Bath Cleaner

Only Water Bath Bath Cleaner

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Amazingly clean results with no detergent.

Basic Specifications

  • Product Type
    Sponge
  • Vertical(mm)
    185
  • Thickness(mm)
    50
  • Horizontal(mm)
    82
  • Details Type
    Soft
  • JAN Code
    4901065640308
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 64030
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    185
  • Thickness(mm)
    50
  • Horizontal(mm)
    82
  • Details Type
    Soft
  • JAN Code
    4901065640308
  • Mass(g)
    22

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)