Mold / Scale Removing Sponge

Click this image to zoom it.

Move the mouse over the image to zoom

Mold / Scale Removing Sponge

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Helps you give a thorough cleaning to bathrooms with lots of troublesome dirt such as mold and water scale.
· Sponge cleaner made from nonwoven fabric containing acrylic chips that shifts dirt thoroughly, even with just water.

Basic Specifications

  • Product Type
    Sponge
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Vertical(mm)

Refine by

  • 175
  • 185
  • Clear
Thickness(mm)

Refine by

  • 35
  • 50
  • Clear
Horizontal(mm)

Refine by

  • 50
  • 75
  • Clear
Details Type

Refine by

  • Slim
  • Clear
JAN Code

Refine by

  • 4901065674402
  • 4901065674419
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
175
50
75
-
4901065674402
9 Day(s) or more
-

Part Number : 67440
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    175
  • Thickness(mm)
    50
  • Horizontal(mm)
    75
  • Details Type
    -
  • JAN Code
    4901065674402
  • Mass(g)
    16
1 pc.
185
35
50
Slim
4901065674419
9 Day(s) or more
-

Part Number : 67441
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • Vertical(mm)
    185
  • Thickness(mm)
    35
  • Horizontal(mm)
    50
  • Details Type
    Slim
  • JAN Code
    4901065674419
  • Mass(g)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)