• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Kiralia Bath Cleaner

Kiralia Bath Cleaner

Click this image to zoom it.

Move the mouse over the image to zoom

Light and easy to use.
A relaxing bath time starts with a clean bath.
[Features]
· The Kiraria Bath Cleaner is a discerning bath cleaner with an easy-to-use shape and handy features to make routine bathroom cleaning more comfortable.

Part Number

Configured Part Number is shown.

Part Number
300334
300341
300372
300389
300495
300518
300525
Part NumberVolume DiscountDays to ShipProduct Model Longitudinal
(mm)
Thickness
(mm)
Side
(mm)
Color Other Detailing Type Number of Pieces Per Pack
(Pieces)
JAN Code Mass
(g)
Features Material Amount Of Content
9 Day(s) or more Hand Brush673-130Pink-Soft bath flower140454840430033479Made from soft non-woven fabric and sponge materials so the cleaner bends easily when cleaning corners. The non-woven fabric quickly removes dirt.Grip Part Plate: Polypropylene, Pattern: Aluminum, Connection Tape: Polyester, Cleaner: Nylon (Non-Woven Fabric without Abrasive Particles), Polyurethane, Polyester (Adhesive Part)1 pc.
9 Day(s) or more Hand Brush670-140Yellow-Bath melamine74454840430034186Uses a melamine sponge that acts wonders. Its thickness and size once it is removed it from its handle make it perfect for washing small bath accessories.Grip Part Plate: Polypropylene, Pattern: Aluminum, Connection Tape: Polyester, Cleaner: Melamine Resin. Polyurethane, Polyester (Adhesive Part)1 pc.
9 Day(s) or more Sponge14030130PinkOptionSoft bath flower, spare-454840430037214-Nylon (Non-Woven Fabric w/o Grinding Particles), Polyurethane, Polyester (Contact Part)1 pc.
9 Day(s) or more Sponge1402670WhiteOptionBath melamine, spare-45484043003897-Melamine Resin, Polyurethane, Polyester (Adhesive Part)1 pc.
9 Day(s) or more Hand Brush1856025White-Corner Bath Brush-454840430049530For tile joints, faucets, and drains. The V-cut brush can reach into narrow gaps.Brush and Handle: Polypropylene1 pc.
9 Day(s) or more Sponge1505080Pink-Net bath sponge-454840430051816A bath sponge wrapped with a net.Net: Polyester / Sponge: Polyurethane / Lace: Polyester1 pc.
9 Day(s) or more Sponge1605080Yellow-Powerful bath sponge-454840430052522A bath sponge surrounding in a uneven net. The uneven net makes a 3D edge shape, removing dirt well.Net: Polyester / Sponge: Polyurethane / Lace: Polyester1 pc.

Loading...

  1. 1

Basic Information

Sponge Type No Abrasive Particles Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)