• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
NEW Urawaza Sponge, Soft Slim

NEW Urawaza Sponge, Soft Slim

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· The sponge is cut with lattice-shaped incisions to reach into intricate areas and remove dirt.
· Choose between the sponge face for ordinary dirt and the nylon face for stubborn grime.
· Uses a skeleton-structured sponge for good drainage and hygiene.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 129565
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sponge
  • sponge type
    Without Abrasive Particles
  • Color
    Orange
  • Dimension L(mm)
    60
  • Dimension W(mm)
    120
  • Dimension H(mm)
    36
  • JAN Code
    4901983129565
  • Material (Sponge)
    Polyurethane
  • Material (Non-Woven Fabric)
    Nylon
  • Package Size
    94×39×165

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)