• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
DROPS Bottle Brush

DROPS Bottle Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Wash cleanly right down to the bottom even of flasks with narrow openings.
· A soft resin worked into the polypropylene of the bristled section gives better elasticity than conventional polypropylene bristles for easier foaming.
· Does not make scratches easily. Drains well for cleanliness.
· Can also be used for washing tumblers and baby bottles.

Basic Specifications

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    50
  • Dimension W(mm)
    50
  • Dimension H(mm)
    320
  • JAN Code
    4901983124911
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 124911
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hand brush
  • Color
    Green
  • Dimension L(mm)
    50
  • Dimension W(mm)
    50
  • Dimension H(mm)
    320
  • JAN Code
    4901983124911
  • Material (Brush)
    Polypropylene Blend
  • Material (handle)
    Polypropylene/Stainless Steel
  • Package Size
    80×60×335

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)